Adj. Plain Clamps
with adjusting screw
Units | Price/unit after discount | Applied Discount |
1 | £ 304.60 | 0% |
10 | £ 274.14 | 10% |
20 | £ 258.91 | 15% |
50 | £ 243.68 | 20% |
100 | £ 213.22 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 304.60 | 0% |
10 | £ 274.14 | 10% |
20 | £ 258.91 | 15% |
50 | £ 243.68 | 20% |
100 | £ 213.22 | 30% |
Steel, tempered and burnished.
The weight saving device allows a 50% reduction in weight with no effect on clamping force that can be applied. Useful for rotating applications.
For clamping, T-bolts no. 21000 (DIN 787), studs no. 21100 (DIN 6379) and cheese head screws (ISO 4762) can be used.