Combination Toggle Clamp
position and clamp
Units | Price/unit after discount | Applied Discount |
1 | £ 201.87 | 0% |
10 | £ 181.68 | 10% |
20 | £ 161.50 | 20% |
50 | £ 141.31 | 30% |
100 | £ 121.12 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 201.87 | 0% |
10 | £ 181.68 | 10% |
20 | £ 161.50 | 20% |
50 | £ 141.31 | 30% |
100 | £ 121.12 | 40% |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel and oil-resistant handle with large grip area.
Especially useful in welding applications. The positioning rod and toggle clamp achieve precise positioning and clamping of components in one operation.
Temperature range -10°C to +80°C.