Combination Toggle Clamp
position and clamp
Price & Availability | CAD | Order No. | Size | F1 kN |
F2 kN |
d1 | h1 | h2 | h3 | h4 min. |
h4 max. |
h5 | h6 | l1 | Weight g |
l2 | l3 | l4 | l5 | l6 min. |
l6 max. |
l7 | l8 | w1 | w2 | w3 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42500.W0001 | 1 | 1.0 | 1.0 | 5.5 | 74 | 62 | 36.0 | 25 | 32 | 22 | 12 | 150 | 340 | 55 | 40 | 33 | 15 | 5 | 10 | 7.5 | 0.5 | 53 | 34,5-39,5 | 17.0 | ||||||||||||||||||||||||||||||||||||||
£ 153.87 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
42500.W0002 | 2 | 2.0 | 2.0 | 6.5 | 94 | 87 | 46.0 | 30 | 40 | 28 | 16 | 219 | 700 | 75 | 50 | 56 | 32 | 14 | 24 | 12.5 | 9.0 | 75 | 48,5-61,5 | 19.5 | ||||||||||||||||||||||||||||||||||||||
£ 165.25 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
42500.W0003 | 3 | 3.0 | 3.0 | 8.5 | 110 | 106 | 55.5 | 40 | 50 | 34 | 20 | 270 | 1620 | 90 | 50 | 74 | 37 | 20 | 30 | 20.0 | 14.0 | 96 | 60,0-80,0 | 29.0 | ||||||||||||||||||||||||||||||||||||||
£ 201.87 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Size | F1 kN |
F2 kN |
d1 | h1 | h2 | h3 | h4 min. |
h4 max. |
h5 | h6 | l1 | Weight g |
l2 | l3 | l4 | l5 | l6 min. |
l6 max. |
l7 | l8 | w1 | w2 | w3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42500.W0001 | 1 | 1.0 | 1.0 | 5.5 | 74 | 62 | 36.0 | 25 | 32 | 22 | 12 | 150 | 340 | 55 | 40 | 33 | 15 | 5 | 10 | 7.5 | 0.5 | 53 | 34,5-39,5 | 17.0 |
42500.W0002 | 2 | 2.0 | 2.0 | 6.5 | 94 | 87 | 46.0 | 30 | 40 | 28 | 16 | 219 | 700 | 75 | 50 | 56 | 32 | 14 | 24 | 12.5 | 9.0 | 75 | 48,5-61,5 | 19.5 |
42500.W0003 | 3 | 3.0 | 3.0 | 8.5 | 110 | 106 | 55.5 | 40 | 50 | 34 | 20 | 270 | 1620 | 90 | 50 | 74 | 37 | 20 | 30 | 20.0 | 14.0 | 96 | 60,0-80,0 | 29.0 |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel and oil-resistant handle with large grip area.
Especially useful in welding applications. The positioning rod and toggle clamp achieve precise positioning and clamping of components in one operation.
Temperature range -10°C to +80°C.