Toggle Clamps
vertical acting - closed arm
Units | Price/unit after discount | Applied Discount |
1 | £ 19.26 | 0% |
5 | £ 18.30 | 5% |
10 | £ 17.33 | 10% |
20 | £ 16.37 | 15% |
Units | Price/unit after discount | Applied Discount |
1 | £ 19.26 | 0% |
5 | £ 18.30 | 5% |
10 | £ 17.33 | 10% |
20 | £ 16.37 | 15% |
Body: steel, zinc plated.
Rivets: stainless steel.
Bushes: case hardened and greased.
Handle: plastic, red, oil resistant.
Supplied complete with clamping screw (with rubber pad).
Opening angle (symbola/symbolsymbola/symbol*) can be changed by pressing in a stop pin on the clamp body.