Toggle Clamp Modular
swivelling foot - weldable
Units | Price/unit after discount | Applied Discount |
1 | £ 186.61 | 0% |
3 | £ 177.28 | 5% |
5 | £ 167.95 | 10% |
10 | £ 158.62 | 15% |
Units | Price/unit after discount | Applied Discount |
1 | £ 186.61 | 0% |
3 | £ 177.28 | 5% |
5 | £ 167.95 | 10% |
10 | £ 158.62 | 15% |
Body: steel, black oxide coated.
Lever: cast steel, black oxide coated.
Bushes: reamed and case hardened bearings.
Pins: hardened, ground and permanently lubricated.
Clamp nuts on lever arm enable adjustment of friction in clamp movement.
Temperature range -10°C to +80°C.
Supplement these base modular toggle clamps with your own clamping arms, handles etc. to meet the requirements of your specific application.