Units | Price/unit after discount | Applied Discount |
1 | £ 1,065.51 | 0% |
10 | £ 958.96 | 10% |
15 | £ 905.68 | 15% |
25 | £ 852.41 | 20% |
50 | £ 745.86 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 1,065.51 | 0% |
10 | £ 958.96 | 10% |
15 | £ 905.68 | 15% |
25 | £ 852.41 | 20% |
50 | £ 745.86 | 30% |
Case: high-strength aluminium, red anodised.
Clamp arm: steel, bronzed, with three bores.
Max. operating pressure 6 bar. Double-acting and with additional lever for manual opening and/or closing. Mini design in block version for clamping and gripping applications.
Magnetic piston for end-position monitoring.
Suitable proximity switches for end-position monitoring are available using order 45001. 0.3m PUR cable with M8 connector and rotatable knurled nuts.
Switching function: NOC. Output: PNP.