Price & Availability | CAD | Order No. | Size | F1 /F2 kN |
F3 kN |
F4 kN |
F5 kN |
Piston dia. | d1 | d2 | d3 | h1 | h2 | h3 min. |
h3 max. |
h4 | Weight g |
h5 | l1 | l2 | l3 | l4 | l5 | l6 min. |
l6 max. |
l7 | l8 | Vn dm3 | w1 | w2 | w3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47030.W0001 | 1 | 1 | 0.3 | 0.1 | 0.3 | 25 | 5.5 | 10 | M 5 | 68 | 36.0 | 25 | 32 | 22 | 770 | 12 | 225 | 55 | 40 | 33 | 15 | 5 | 10 | 7.5 | 0.5 | 0.3 | 53 | 34,5-39,5 | 17.0 | ||
£ 318.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||||||||||||
47030.W0002 | 2 | 2 | 0.5 | 0.3 | 0.4 | 32 | 6.5 | 12 | G1/8 | 88 | 46.0 | 30 | 40 | 28 | 1450 | 16 | 305 | 75 | 50 | 56 | 32 | 10 | 20 | 12.5 | 10.5 | 0.4 | 75 | 55.0 | 19.5 | ||
£ 340.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||||||||||||
47030.W0003 | 3 | 3 | 0.7 | 0.4 | 0.8 | 40 | 8.5 | 16 | G1/8 | 106 | 55.5 | 40 | 50 | 34 | 3050 | 20 | 370 | 90 | 50 | 74 | 37 | 20 | 30 | 20.0 | 14.0 | 0.8 | 96 | 70.0 | 29.0 | ||
£ 413.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. |
Order No. | Size | F1 /F2 kN |
F3 kN |
F4 kN |
F5 kN |
Piston dia. | d1 | d2 | d3 | h1 | h2 | h3 min. |
h3 max. |
h4 | Weight g |
h5 | l1 | l2 | l3 | l4 | l5 | l6 min. |
l6 max. |
l7 | l8 | Vn dm3 | w1 | w2 | w3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47030.W0001 | 1 | 1 | 0.3 | 0.1 | 0.3 | 25 | 5.5 | 10 | M 5 | 68 | 36.0 | 25 | 32 | 22 | 770 | 12 | 225 | 55 | 40 | 33 | 15 | 5 | 10 | 7.5 | 0.5 | 0.3 | 53 | 34,5-39,5 | 17.0 |
47030.W0002 | 2 | 2 | 0.5 | 0.3 | 0.4 | 32 | 6.5 | 12 | G1/8 | 88 | 46.0 | 30 | 40 | 28 | 1450 | 16 | 305 | 75 | 50 | 56 | 32 | 10 | 20 | 12.5 | 10.5 | 0.4 | 75 | 55.0 | 19.5 |
47030.W0003 | 3 | 3 | 0.7 | 0.4 | 0.8 | 40 | 8.5 | 16 | G1/8 | 106 | 55.5 | 40 | 50 | 34 | 3050 | 20 | 370 | 90 | 50 | 74 | 37 | 20 | 30 | 20.0 | 14.0 | 0.8 | 96 | 70.0 | 29.0 |
Body: steel, zinc plated and galvanised.
Bushes: case hardened and greased.
Rivets: stainless steel.
Complete with tempered, galvanized clamping screw.
Bearings are pre-lubricated.
Clamp ready for installation and consists of:
- vertical toggle clamp no. 40000 (without handle)
- FESTO-pneumatic cylinder, double acting.
With magnetic piston for limit position query.
F3 and F4 = max. clamping force at 6 bar.
Vn = air consumption per double stroke in dm3 at 6 bar.
Suitable proximity switches for end-position monitoring are available using order 45001. 0.3m PUR cable with M8 connector and rotatable knurled nuts.
Switching function: NOC. Output: PNP.
The console is self-supporting and must be clear of other surfaces. There is a valve for controlling the speed of operation.