Price & Availability | CAD | Order No. | Size | F1 kN |
F2 kN |
F3 kN |
F4 kN |
F5 kN |
Clamping screw | d1 | d2 | d3 | h1 | h2 | h3 | Weight g |
h4 | h5 min. |
h5 max. |
l1 | l2 | l3 | l4 | l5 | l6 | l7 | Vn dm3 | w1 | w2 | w3 | w4 | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47040.W0000 | 0 | 0.5 | 0.7 | 0.07 | 0.09 | 38 | M 4x25 | M 4 | 4.5 | 4 | 46 | 23.0 | 20 | 125 | 8 | -1 | 6 | 132 | 31 | 14 | 13.5 | 5.5 | 5.0 | - | 0.03 | 33 | 29 | 23 | 4 | ||||||||||||||||||||||||||||||||
£ 242.96 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
47040.W0001 | 1 | 0.8 | 1.1 | 0.13 | 0.18 | 60 | M 5x30 | M 6 | 4.5 | 6 | 50 | 34.5 | 22 | 400 | 10 | -2 | 5 | 145 | 38 | 18 | 16.0 | 6.0 | 6.0 | - | 0.06 | 34 | 33 | 24 | 5 | ||||||||||||||||||||||||||||||||
£ 265.52 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
47040.W0002 | 2 | 1.0 | 1.2 | 0.35 | 0.50 | 170 | M 6x35 | M 8 | 5.4 | 8 | 63 | 42.5 | 27 | 600 | 12 | 1 | 8 | 163 | 52 | 25 | 20.0 | 11.0 | 6.0 | 12.5 | 0.17 | 44 | 54 | 27 | 6 | ||||||||||||||||||||||||||||||||
£ 276.15 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
47040.W0003 | 3 | 1.4 | 2.5 | 0.55 | 1.00 | 265 | M 8x45 | M10x1,25 | 7.1 | 10 | 64 | 69.0 | 38 | 800 | 18 | 7 | 16 | 205 | 78 | 37 | 20.0 | 19.0 | 7.5 | - | 0.30 | 50 | 59 | 32 | 8 | ||||||||||||||||||||||||||||||||
£ 276.15 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Size | F1 kN |
F2 kN |
F3 kN |
F4 kN |
F5 kN |
Clamping screw | d1 | d2 | d3 | h1 | h2 | h3 | Weight g |
h4 | h5 min. |
h5 max. |
l1 | l2 | l3 | l4 | l5 | l6 | l7 | Vn dm3 | w1 | w2 | w3 | w4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47040.W0000 | 0 | 0.5 | 0.7 | 0.07 | 0.09 | 38 | M 4x25 | M 4 | 4.5 | 4 | 46 | 23.0 | 20 | 125 | 8 | -1 | 6 | 132 | 31 | 14 | 13.5 | 5.5 | 5.0 | - | 0.03 | 33 | 29 | 23 | 4 |
47040.W0001 | 1 | 0.8 | 1.1 | 0.13 | 0.18 | 60 | M 5x30 | M 6 | 4.5 | 6 | 50 | 34.5 | 22 | 400 | 10 | -2 | 5 | 145 | 38 | 18 | 16.0 | 6.0 | 6.0 | - | 0.06 | 34 | 33 | 24 | 5 |
47040.W0002 | 2 | 1.0 | 1.2 | 0.35 | 0.50 | 170 | M 6x35 | M 8 | 5.4 | 8 | 63 | 42.5 | 27 | 600 | 12 | 1 | 8 | 163 | 52 | 25 | 20.0 | 11.0 | 6.0 | 12.5 | 0.17 | 44 | 54 | 27 | 6 |
47040.W0003 | 3 | 1.4 | 2.5 | 0.55 | 1.00 | 265 | M 8x45 | M10x1,25 | 7.1 | 10 | 64 | 69.0 | 38 | 800 | 18 | 7 | 16 | 205 | 78 | 37 | 20.0 | 19.0 | 7.5 | - | 0.30 | 50 | 59 | 32 | 8 |
Body: steel, zinc plated and galvanised.
Bushes: case hardened and greased.
Rivets: stainless steel.
Complete with tempered, galvanized clamping screw.
Bearings are pre-lubricated.
Clamp ready for installation and consists of:
- vertical toggle clamp no. 40000 (without handle)
- Plastic pneumatic cylinder, double acting.
F3 and F4 = max. clamping force at 6 bar.
Vn = air consumption per double stroke in dm3 at 6 bar.
The console is self-supporting and must be clear of other surfaces. There is a valve for controlling the speed of operation.