Units | Price/unit after discount | Applied Discount |
1 | £ 276.15 | 0% |
3 | £ 262.34 | 5% |
5 | £ 248.54 | 10% |
10 | £ 220.92 | 20% |
Units | Price/unit after discount | Applied Discount |
1 | £ 276.15 | 0% |
3 | £ 262.34 | 5% |
5 | £ 248.54 | 10% |
10 | £ 220.92 | 20% |
Body: steel, zinc plated and galvanised.
Bushes: case hardened and greased.
Rivets: stainless steel.
Complete with tempered, galvanized clamping screw.
Bearings are pre-lubricated.
Clamp ready for installation and consists of:
- vertical toggle clamp no. 40000 (without handle)
- Plastic pneumatic cylinder, double acting.
F3 and F4 = max. clamping force at 6 bar.
Vn = air consumption per double stroke in dm3 at 6 bar.
The console is self-supporting and must be clear of other surfaces. There is a valve for controlling the speed of operation.