Toggle Clamps
horizontal
Price & Availability | CAD | Order No. | Size | F1 kN |
F2 kN |
Clamping screw | h1 | h2 | h3 | h4 min. |
h5 min. |
h5 max. |
l1 | l2 | Weight g |
l3 | l4 | l5 | l6 | l7 | l8 | w1 | w2 | w3 | w4 | w5 | w6 | w7 | α | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41000.W0000 | 0 | 0.3 | 0.4 | M 4x25 | 23.0 | 34 | 14.5 | 7.5 | -5.5 | 0.0 | 79 | 28 | 35 | 9.0 | 5.5 | 25.5 | 11,5-15,5 | - | 6.3 | 25.0 | 4 | 16.0 | - | 4.6 | - | - | 90° | ||||||||||||||||||||||||||||||||||||||
£ 24.47 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
41000.W0001 | 1 | 0.8 | 1.1 | M 5x30 | 30.0 | 49 | 19.0 | 10.0 | -3.0 | 2.5 | 120 | 42 | 105 | 18.7 | 8.0 | 34.0 | 13,0-14,5 | - | 5.5 | 34.0 | 5 | 18,0-21,5 | - | 5.2 | - | - | 90° | ||||||||||||||||||||||||||||||||||||||
£ 35.50 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
41000.W0002 | 2 | 1.0 | 1.2 | M 6x35 | 45.0 | 68 | 24.0 | 13.2 | -1.5 | 5.0 | 162 | 64 | 185 | 32.0 | 16.0 | 38.0 | 26.0 | 12.7 | 6.0 | 42.0 | 6 | 19,5-29,5 | 28.5 | 5.6 | - | 5.6 | 90° | ||||||||||||||||||||||||||||||||||||||
£ 38.54 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
41000.W0003 | 3 | 1.8 | 2.5 | M 8x45 | 48.5 | 86 | 32.0 | 15.0 | -2.0 | 9.0 | 206 | 73 | 320 | 38.0 | 14.0 | 50.0 | 25.7 | 13.0 | 7.0 | 45.5 | 8 | 22,0-31,8 | 31.6 | 6.5 | - | 5.1 | 90° | ||||||||||||||||||||||||||||||||||||||
£ 48.93 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
41000.W0004 | 4 | 2.0 | 3.0 | M 8x65 | 75.0 | 126 | 45.0 | 20.0 | -4.0 | 24.0 | 287 | 113 | 700 | 63.0 | 27.0 | 57.0 | 41.0 | 20.5 | 8.0 | 58.0 | 10 | 29,0-43,0 | 43.0 | 8.5 | - | 8.5 | 90° | ||||||||||||||||||||||||||||||||||||||
£ 60.51 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
41000.W0005 | 5 | 3.0 | 5.0 | M 8x65 | 73.0 | 128 | 46.0 | 25.0 | 1.7 | 25.0 | 321 | 123 | 1080 | 78.0 | 16.0 | 77.0 | 41.5 | - | 12.5 | 58.0 | 10 | 41.5 | - | 8.5 | - | - | 90° | ||||||||||||||||||||||||||||||||||||||
£ 96.01 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
41000.W0006 | 6 | 4.0 | 7.0 | M10x116 | 114.5 | 181 | 71.5 | 30.0 | -6.0 | 44.0 | 354 | 110 | 1925 | 59.3 | 20.6 | 95.0 | 57.7 | 43.6 | 11.5 | 66.5 | 10 | 32,1-43,8 | 31.6 | 9.8 | 36,0-44,2 | 8.7 | 83° | ||||||||||||||||||||||||||||||||||||||
£ 150.31 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Order No. | Size | F1 kN |
F2 kN |
Clamping screw | h1 | h2 | h3 | h4 min. |
h5 min. |
h5 max. |
l1 | l2 | Weight g |
l3 | l4 | l5 | l6 | l7 | l8 | w1 | w2 | w3 | w4 | w5 | w6 | w7 | α |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41000.W0000 | 0 | 0.3 | 0.4 | M 4x25 | 23.0 | 34 | 14.5 | 7.5 | -5.5 | 0.0 | 79 | 28 | 35 | 9.0 | 5.5 | 25.5 | 11,5-15,5 | - | 6.3 | 25.0 | 4 | 16.0 | - | 4.6 | - | - | 90° |
41000.W0001 | 1 | 0.8 | 1.1 | M 5x30 | 30.0 | 49 | 19.0 | 10.0 | -3.0 | 2.5 | 120 | 42 | 105 | 18.7 | 8.0 | 34.0 | 13,0-14,5 | - | 5.5 | 34.0 | 5 | 18,0-21,5 | - | 5.2 | - | - | 90° |
41000.W0002 | 2 | 1.0 | 1.2 | M 6x35 | 45.0 | 68 | 24.0 | 13.2 | -1.5 | 5.0 | 162 | 64 | 185 | 32.0 | 16.0 | 38.0 | 26.0 | 12.7 | 6.0 | 42.0 | 6 | 19,5-29,5 | 28.5 | 5.6 | - | 5.6 | 90° |
41000.W0003 | 3 | 1.8 | 2.5 | M 8x45 | 48.5 | 86 | 32.0 | 15.0 | -2.0 | 9.0 | 206 | 73 | 320 | 38.0 | 14.0 | 50.0 | 25.7 | 13.0 | 7.0 | 45.5 | 8 | 22,0-31,8 | 31.6 | 6.5 | - | 5.1 | 90° |
41000.W0004 | 4 | 2.0 | 3.0 | M 8x65 | 75.0 | 126 | 45.0 | 20.0 | -4.0 | 24.0 | 287 | 113 | 700 | 63.0 | 27.0 | 57.0 | 41.0 | 20.5 | 8.0 | 58.0 | 10 | 29,0-43,0 | 43.0 | 8.5 | - | 8.5 | 90° |
41000.W0005 | 5 | 3.0 | 5.0 | M 8x65 | 73.0 | 128 | 46.0 | 25.0 | 1.7 | 25.0 | 321 | 123 | 1080 | 78.0 | 16.0 | 77.0 | 41.5 | - | 12.5 | 58.0 | 10 | 41.5 | - | 8.5 | - | - | 90° |
41000.W0006 | 6 | 4.0 | 7.0 | M10x116 | 114.5 | 181 | 71.5 | 30.0 | -6.0 | 44.0 | 354 | 110 | 1925 | 59.3 | 20.6 | 95.0 | 57.7 | 43.6 | 11.5 | 66.5 | 10 | 32,1-43,8 | 31.6 | 9.8 | 36,0-44,2 | 8.7 | 83° |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes (sizes 2-6).
Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
Temperature range -10°C to +80°C.
For stainless steel version see part no. 41020.