Toggle Clamps
horizontal
Price & Availability | CAD | Order No. | Size | F1 kN |
F2 kN |
Clamping screw | h1 | h2 | h3 | h4 | h5 min. |
h5 max. |
Weight g |
l1 | l2 | l3 | l4 | l5 | l6 | w1 | w2 | w3 | w4 | d1 | α | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41100.W0001 | 1 | 0.8 | 1.1 | M 5x30 | 68.0 | 49 | 57 | 10.0 | 14 | 20.0 | 170 | 120 | 32 | 18.5 | 4.0 | 31.0 | 19.0 | 28 | 13.5 | 8 | 5.0 | 5.2 | 90° | ||||||||||||||||||||||||||||||||
£ 36.34 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
41100.W0002 | 2 | 1.0 | 1.2 | M 6x35 | 94.0 | 68 | 73 | 13.2 | 22 | 29.5 | 245 | 162 | 52 | 32.0 | 10.5 | 37.0 | 25.5 | 32 | 20.0 | 6 | 6.2 | 5.6 | 90° | ||||||||||||||||||||||||||||||||
£ 42.95 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
41100.W0003 | 3 | 1.8 | 2.5 | M 8x45 | 86.5 | 86 | 70 | 15.0 | 5 | 16.0 | 390 | 206 | 59 | 37.0 | 6.5 | 42.5 | 28.5 | 38 | 24.0 | 7 | 8.0 | 6.8 | 90° | ||||||||||||||||||||||||||||||||
£ 52.79 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
41100.W0004 | 4 | 2.0 | 3.0 | M 8x65 | 133.0 | 120 | 102 | 20.0 | 11 | 40.0 | 730 | 282 | 93 | 63.0 | 15.0 | 52.0 | 32.0 | 82 | 32.0 | 40 | 10.0 | 8.5 | 90° | ||||||||||||||||||||||||||||||||
£ 61.94 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Size | F1 kN |
F2 kN |
Clamping screw | h1 | h2 | h3 | h4 | h5 min. |
h5 max. |
Weight g |
l1 | l2 | l3 | l4 | l5 | l6 | w1 | w2 | w3 | w4 | d1 | α |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41100.W0001 | 1 | 0.8 | 1.1 | M 5x30 | 68.0 | 49 | 57 | 10.0 | 14 | 20.0 | 170 | 120 | 32 | 18.5 | 4.0 | 31.0 | 19.0 | 28 | 13.5 | 8 | 5.0 | 5.2 | 90° |
41100.W0002 | 2 | 1.0 | 1.2 | M 6x35 | 94.0 | 68 | 73 | 13.2 | 22 | 29.5 | 245 | 162 | 52 | 32.0 | 10.5 | 37.0 | 25.5 | 32 | 20.0 | 6 | 6.2 | 5.6 | 90° |
41100.W0003 | 3 | 1.8 | 2.5 | M 8x45 | 86.5 | 86 | 70 | 15.0 | 5 | 16.0 | 390 | 206 | 59 | 37.0 | 6.5 | 42.5 | 28.5 | 38 | 24.0 | 7 | 8.0 | 6.8 | 90° |
41100.W0004 | 4 | 2.0 | 3.0 | M 8x65 | 133.0 | 120 | 102 | 20.0 | 11 | 40.0 | 730 | 282 | 93 | 63.0 | 15.0 | 52.0 | 32.0 | 82 | 32.0 | 40 | 10.0 | 8.5 | 90° |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes (sizes 2-3).
Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
Temperature range -10°C to +80°C.