Toggle Clamps
horizontal
Price & Availability | CAD | Order No. | Size | F1 kN |
F2 kN |
Clamping screw | h1 | h2 | h3 | h4 | h5 min. |
h5 max. |
l1 | l2 | Weight g |
l3 | l4 | l5 | l6 | l7 | l8 | w1 | w2 | w3 | w4 | w5 | d1 | d2 | α | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41050.W0000 | 0 | 0.3 | 0.4 | M 4x25 | 33.0 | 34 | 24.5 | 7.5 | 4.7 | 10.7 | 79 | 28 | 35 | 9.0 | 5 | 25.5 | 11,5-15,5 | 6.3 | - | 12 | 4 | 20.0 | - | 3 | 4.6 | - | 90° | ||||||||||||||||||||||||||||||||
£ 25.05 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
41050.W0001 | 1 | 0.8 | 1.1 | M 5x30 | 43.0 | 49 | 31.5 | 10.0 | 8.0 | 15.0 | 120 | 42 | 105 | 18.5 | 8 | 34.0 | 13,0-14,5 | 5.5 | - | 18 | 5 | 23,5-25,5 | 24.5 | 5 | 5.2 | - | 90° | ||||||||||||||||||||||||||||||||
£ 36.34 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
41050.W0002 | 2 | 1.0 | 1.2 | M 6x35 | 61.0 | 68 | 40.0 | 13.2 | 15.0 | 22.0 | 164 | 64 | 185 | 32.0 | 16 | 38.0 | 26.0 | 6.0 | 12.7 | 21 | 6 | 29,5-34,0 | 34.0 | 5 | 5.6 | 5.6 | 90° | ||||||||||||||||||||||||||||||||
£ 39.46 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
41050.W0003 | 3 | 1.8 | 2.5 | M 8x45 | 65.0 | 86 | 49.0 | 15.0 | 14.5 | 26.0 | 206 | 73 | 320 | 38.5 | 14 | 50.0 | 25.7 | 7.0 | 13.0 | 27 | 8 | 37,5-42,5 | 42.0 | 6 | 6.5 | 5.1 | 90° | ||||||||||||||||||||||||||||||||
£ 50.10 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
41050.W0004 | 4 | 2.0 | 3.0 | M 8x65 | 97.0 | 115 | 66.5 | 20.0 | 17.5 | 46.0 | 287 | 113 | 700 | 63.0 | 27 | 57.0 | 41.0 | 8.0 | 20.5 | 34 | 10 | 52,0-59,0 | 59.0 | 8 | 8.5 | 8.5 | 90° | ||||||||||||||||||||||||||||||||
£ 61.94 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
41050.W0005 | 5 | 3.0 | 5.0 | M 8x65 | 92.5 | 128 | 65.0 | 25.0 | 21.5 | 45.0 | 321 | 123 | 1080 | 78.0 | 16 | 77.0 | 41.5 | 12.5 | - | 36 | 10 | 57.0 | - | 10 | 8.5 | - | 90° | ||||||||||||||||||||||||||||||||
£ 98.28 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Size | F1 kN |
F2 kN |
Clamping screw | h1 | h2 | h3 | h4 | h5 min. |
h5 max. |
l1 | l2 | Weight g |
l3 | l4 | l5 | l6 | l7 | l8 | w1 | w2 | w3 | w4 | w5 | d1 | d2 | α |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41050.W0000 | 0 | 0.3 | 0.4 | M 4x25 | 33.0 | 34 | 24.5 | 7.5 | 4.7 | 10.7 | 79 | 28 | 35 | 9.0 | 5 | 25.5 | 11,5-15,5 | 6.3 | - | 12 | 4 | 20.0 | - | 3 | 4.6 | - | 90° |
41050.W0001 | 1 | 0.8 | 1.1 | M 5x30 | 43.0 | 49 | 31.5 | 10.0 | 8.0 | 15.0 | 120 | 42 | 105 | 18.5 | 8 | 34.0 | 13,0-14,5 | 5.5 | - | 18 | 5 | 23,5-25,5 | 24.5 | 5 | 5.2 | - | 90° |
41050.W0002 | 2 | 1.0 | 1.2 | M 6x35 | 61.0 | 68 | 40.0 | 13.2 | 15.0 | 22.0 | 164 | 64 | 185 | 32.0 | 16 | 38.0 | 26.0 | 6.0 | 12.7 | 21 | 6 | 29,5-34,0 | 34.0 | 5 | 5.6 | 5.6 | 90° |
41050.W0003 | 3 | 1.8 | 2.5 | M 8x45 | 65.0 | 86 | 49.0 | 15.0 | 14.5 | 26.0 | 206 | 73 | 320 | 38.5 | 14 | 50.0 | 25.7 | 7.0 | 13.0 | 27 | 8 | 37,5-42,5 | 42.0 | 6 | 6.5 | 5.1 | 90° |
41050.W0004 | 4 | 2.0 | 3.0 | M 8x65 | 97.0 | 115 | 66.5 | 20.0 | 17.5 | 46.0 | 287 | 113 | 700 | 63.0 | 27 | 57.0 | 41.0 | 8.0 | 20.5 | 34 | 10 | 52,0-59,0 | 59.0 | 8 | 8.5 | 8.5 | 90° |
41050.W0005 | 5 | 3.0 | 5.0 | M 8x65 | 92.5 | 128 | 65.0 | 25.0 | 21.5 | 45.0 | 321 | 123 | 1080 | 78.0 | 16 | 77.0 | 41.5 | 12.5 | - | 36 | 10 | 57.0 | - | 10 | 8.5 | - | 90° |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes (sizes 2-5).
Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
Temperature range -10°C to +80°C.