Toggle Clamps
horizontal
Price & Availability | CAD | Order No. | Size | F1 kN |
F2 kN |
Clamping screw | h1 | h2 | h3 | h4 | h5 min. |
h5 max. |
l1 | Weight g |
l2 | l3 | l4 | l5 | l6 | l7 | w1 | w2 | w3 | w4 | α | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41001.W0001 | 1 | 1.1 | 1.7 | M 5x35 | 35 | 46 | 19.0 | 12 | 0 | 10.0 | 126 | 114 | 46 | 20 | 16.5 | 34.0 | 13.5 | 6.0 | 27.5 | 15,0 - 19,5 | 5 | 4.3 | 90° | ||||||||||||||||||||||||||||||||||||||
£ 51.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
41001.W0002 | 2 | 1.6 | 3.0 | M 6x50 | 51 | 108 | 28.0 | 16 | -1 | 12.0 | 224 | 450 | 71 | 39 | 14.0 | 52.0 | 26.0 | 7.0 | 46.0 | 23,5 - 34,0 | 8 | 6.5 | 90° | ||||||||||||||||||||||||||||||||||||||
£ 59.99 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
41001.W0003 | 3 | 2.5 | 4.0 | M 8x58 | 58 | 112 | 33.5 | 18 | -1 | 13.0 | 242 | 560 | 78 | 43 | 22.0 | 52.5 | 26.0 | 6.5 | 47.0 | 25,5 - 36,0 | 8 | 6.5 | 90° | ||||||||||||||||||||||||||||||||||||||
£ 69.43 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
41001.W0004 | 4 | 3.5 | 8.0 | M10x76 | 77 | 135 | 41.0 | 24 | -2 | 16.5 | 329 | 1250 | 120 | 69 | 23.0 | 76.0 | 41.5 | 10.5 | 60.0 | 34,5 - 45,0 | 10 | 8.6 | 90° | ||||||||||||||||||||||||||||||||||||||
£ 90.18 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Order No. | Size | F1 kN |
F2 kN |
Clamping screw | h1 | h2 | h3 | h4 | h5 min. |
h5 max. |
l1 | Weight g |
l2 | l3 | l4 | l5 | l6 | l7 | w1 | w2 | w3 | w4 | α |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41001.W0001 | 1 | 1.1 | 1.7 | M 5x35 | 35 | 46 | 19.0 | 12 | 0 | 10.0 | 126 | 114 | 46 | 20 | 16.5 | 34.0 | 13.5 | 6.0 | 27.5 | 15,0 - 19,5 | 5 | 4.3 | 90° |
41001.W0002 | 2 | 1.6 | 3.0 | M 6x50 | 51 | 108 | 28.0 | 16 | -1 | 12.0 | 224 | 450 | 71 | 39 | 14.0 | 52.0 | 26.0 | 7.0 | 46.0 | 23,5 - 34,0 | 8 | 6.5 | 90° |
41001.W0003 | 3 | 2.5 | 4.0 | M 8x58 | 58 | 112 | 33.5 | 18 | -1 | 13.0 | 242 | 560 | 78 | 43 | 22.0 | 52.5 | 26.0 | 6.5 | 47.0 | 25,5 - 36,0 | 8 | 6.5 | 90° |
41001.W0004 | 4 | 3.5 | 8.0 | M10x76 | 77 | 135 | 41.0 | 24 | -2 | 16.5 | 329 | 1250 | 120 | 69 | 23.0 | 76.0 | 41.5 | 10.5 | 60.0 | 34,5 - 45,0 | 10 | 8.6 | 90° |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes.
Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
Temperature range -10°C to +80°C. With increased clamping force.
Also available in stainless steal part no. 41001.W0301 - .W0304.