Price & Availability | CAD | Order No. | Size | F1 kN |
F2 kN |
Clamping screw | h1 | h2 | h3 | h4 min. |
h4 max. |
l1 | l2 | l3 | Weight g |
l4 | l5 | l6 | l7 | l8 | l9 | w1 | w2 | w3 | w4 | w5 | w6 | α | α* | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40050.W0001 | 1 | 0.6 | 1.1 | M 5x30 | 109.0 | 29 | 10 | 6.0 | 12.5 | 61 | 59 | 39 | 105 | 18 | 6 | 27 | 16.0 | - | 5.5 | 19 | 5 | 23,5-25,0 | 4.5 | - | 5 | 95° | - | ||||||||||||||||||||||||||||||||
£ 30.92 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
40050.W0002 | 2 | 0.8 | 1.2 | M 6x35 | 144.5 | 38 | 12 | 11.5 | 19.5 | 78 | 80 | 52 | 175 | 25 | 11 | 32 | 20.0 | 12.5 | 6.0 | 21 | 6 | 28,5-32,0 | 5.5 | 30 | 5 | 105° | 60° | ||||||||||||||||||||||||||||||||
£ 39.72 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
40050.W0003 | 3 | 1.2 | 2.5 | M 8x45 | 200.0 | 48 | 18 | 16.5 | 25.0 | 112 | 114 | 79 | 410 | 36 | 19 | 40 | 20.0 | - | 7.5 | 27 | 8 | 41.0 | 7.5 | - | 6 | 105° | 60° | ||||||||||||||||||||||||||||||||
£ 47.75 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
40050.W0004 | 4 | 1.7 | 3.0 | M 8x65 | 244.0 | 65 | 20 | 16.5 | 45.5 | 141 | 130 | 101 | 630 | 54 | 16 | 53 | 32.0 | - | 13.0 | 35 | 10 | 55.5 | 8.6 | - | 8 | 105° | 60° | ||||||||||||||||||||||||||||||||
£ 62.73 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
40050.W0005 | 5 | 3.0 | 5.0 | M12x80 | 301.0 | 77 | 25 | 18.0 | 49.0 | 195 | 183 | 140 | 1480 | 72 | 35 | 65 | 45.0 | 26,5-31,5 | 9.5 | 45 | 14 | 66.0 | 8.5 | 64 | 10 | 115° | 60° | ||||||||||||||||||||||||||||||||
£ 100.60 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
40050.W0006 | 6 | 3.4 | 5.5 | M12x110 | 369.0 | 117 | 30 | 33.0 | 90.5 | 231 | 206 | 165 | 2200 | 89 | 28 | 90 | 50.5 | - | 24.5 | 45 | 14 | 102.0 | 13.0 | - | 10 | 140° | 60° | ||||||||||||||||||||||||||||||||
£ 131.52 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Size | F1 kN |
F2 kN |
Clamping screw | h1 | h2 | h3 | h4 min. |
h4 max. |
l1 | l2 | l3 | Weight g |
l4 | l5 | l6 | l7 | l8 | l9 | w1 | w2 | w3 | w4 | w5 | w6 | α | α* |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40050.W0001 | 1 | 0.6 | 1.1 | M 5x30 | 109.0 | 29 | 10 | 6.0 | 12.5 | 61 | 59 | 39 | 105 | 18 | 6 | 27 | 16.0 | - | 5.5 | 19 | 5 | 23,5-25,0 | 4.5 | - | 5 | 95° | - |
40050.W0002 | 2 | 0.8 | 1.2 | M 6x35 | 144.5 | 38 | 12 | 11.5 | 19.5 | 78 | 80 | 52 | 175 | 25 | 11 | 32 | 20.0 | 12.5 | 6.0 | 21 | 6 | 28,5-32,0 | 5.5 | 30 | 5 | 105° | 60° |
40050.W0003 | 3 | 1.2 | 2.5 | M 8x45 | 200.0 | 48 | 18 | 16.5 | 25.0 | 112 | 114 | 79 | 410 | 36 | 19 | 40 | 20.0 | - | 7.5 | 27 | 8 | 41.0 | 7.5 | - | 6 | 105° | 60° |
40050.W0004 | 4 | 1.7 | 3.0 | M 8x65 | 244.0 | 65 | 20 | 16.5 | 45.5 | 141 | 130 | 101 | 630 | 54 | 16 | 53 | 32.0 | - | 13.0 | 35 | 10 | 55.5 | 8.6 | - | 8 | 105° | 60° |
40050.W0005 | 5 | 3.0 | 5.0 | M12x80 | 301.0 | 77 | 25 | 18.0 | 49.0 | 195 | 183 | 140 | 1480 | 72 | 35 | 65 | 45.0 | 26,5-31,5 | 9.5 | 45 | 14 | 66.0 | 8.5 | 64 | 10 | 115° | 60° |
40050.W0006 | 6 | 3.4 | 5.5 | M12x110 | 369.0 | 117 | 30 | 33.0 | 90.5 | 231 | 206 | 165 | 2200 | 89 | 28 | 90 | 50.5 | - | 24.5 | 45 | 14 | 102.0 | 13.0 | - | 10 | 140° | 60° |
Body: steel, zinc plated. Stainless steel rivets running in hardened bushes (sizes 2-6). Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
For fastening to mounting plates, etc.
Opening angle (symbola/symbol/symbola/symbol*) can be changed by pressing in a stop pin on the clamp body.
Temperature range -10°C to +80°C.