Toggle Clamps
vertical - open arm
Price & Availability | CAD | Order No. | Size | F1 kN |
Clamping screw | h1 | h2 | h3 | h4 min. |
h4 max. |
l1 | l2 | Weight g |
l3 | l4 | l5 | l6 | l7 | w1 | w2 | w3 | w4 | w5 | α | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40200.W0001 | 1 | 1 | M 5x30 | 98 | 18.5 | 10 | -6 | 4.5 | 67 | 58 | 100 | 45 | 33 | 5.5 | 27 | 16 | 34 | 5 | 5 | 22,5-25,5 | 4.5 | 95° | ||||||||||||||||||||||||||||||||
£ 31.65 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Size | F1 kN |
Clamping screw | h1 | h2 | h3 | h4 min. |
h4 max. |
l1 | l2 | Weight g |
l3 | l4 | l5 | l6 | l7 | w1 | w2 | w3 | w4 | w5 | α |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40200.W0001 | 1 | 1 | M 5x30 | 98 | 18.5 | 10 | -6 | 4.5 | 67 | 58 | 100 | 45 | 33 | 5.5 | 27 | 16 | 34 | 5 | 5 | 22,5-25,5 | 4.5 | 95° |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes.
Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
Temperature range -10°C to +80°C.