Price & Availability | CAD | Order No. | Size | F1 kN |
F2 kN |
Clamping screw | h1 | h2 | h3 | h4 min. |
h4 max. |
h5 | h6 | h7 | Weight g |
l1 | l2 | l3 | l4 | l5 | w1 | w2 | w3 | w4 | w5 | α | α* | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40100.W0001 | 1 | 0.8 | 1.1 | M 5x30 | 125.0 | 45.0 | 10 | 2.5 | 9.0 | 30 | 14 | 10 | 125 | 61 | 58 | 34.5 | 18 | 7 | 30.0 | 5 | 20.0 | 4.5 | 5 | 98° | - | ||||||||||||||||||||||||||||||||
£ 35.68 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
40100.W0002 | 2 | 1.0 | 1.2 | M 6x35 | 176.5 | 60.0 | 12 | 8.0 | 15.5 | 32 | 20 | 6 | 220 | 77 | 90 | 41.0 | 25 | 6 | 37.0 | 6 | 25.5 | 6.1 | 5 | 105° | 60° | ||||||||||||||||||||||||||||||||
£ 44.44 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
40100.W0003 | 3 | 1.4 | 2.5 | M 8x45 | 223.0 | 71.0 | 18 | 9.0 | 17.5 | 38 | 24 | 7 | 400 | 110 | 112 | 62.0 | 37 | 11 | 42.5 | 8 | 28.5 | 6.5 | 6 | 105° | 60° | ||||||||||||||||||||||||||||||||
£ 48.88 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
40100.W0004 | 4 | 2.0 | 3.0 | M 8x65 | 280.0 | 101.5 | 20 | 11.0 | 39.5 | 96 | 32 | 54 | 650 | 141 | 129 | 83.0 | 54 | 11 | 52.0 | 10 | 32.0 | 8.5 | 8 | 105° | 60° | ||||||||||||||||||||||||||||||||
£ 64.22 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Size | F1 kN |
F2 kN |
Clamping screw | h1 | h2 | h3 | h4 min. |
h4 max. |
h5 | h6 | h7 | Weight g |
l1 | l2 | l3 | l4 | l5 | w1 | w2 | w3 | w4 | w5 | α | α* |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40100.W0001 | 1 | 0.8 | 1.1 | M 5x30 | 125.0 | 45.0 | 10 | 2.5 | 9.0 | 30 | 14 | 10 | 125 | 61 | 58 | 34.5 | 18 | 7 | 30.0 | 5 | 20.0 | 4.5 | 5 | 98° | - |
40100.W0002 | 2 | 1.0 | 1.2 | M 6x35 | 176.5 | 60.0 | 12 | 8.0 | 15.5 | 32 | 20 | 6 | 220 | 77 | 90 | 41.0 | 25 | 6 | 37.0 | 6 | 25.5 | 6.1 | 5 | 105° | 60° |
40100.W0003 | 3 | 1.4 | 2.5 | M 8x45 | 223.0 | 71.0 | 18 | 9.0 | 17.5 | 38 | 24 | 7 | 400 | 110 | 112 | 62.0 | 37 | 11 | 42.5 | 8 | 28.5 | 6.5 | 6 | 105° | 60° |
40100.W0004 | 4 | 2.0 | 3.0 | M 8x65 | 280.0 | 101.5 | 20 | 11.0 | 39.5 | 96 | 32 | 54 | 650 | 141 | 129 | 83.0 | 54 | 11 | 52.0 | 10 | 32.0 | 8.5 | 8 | 105° | 60° |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes (sizes 2-3). Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
For fastening to mounting plates, etc.
Opening angle (symbola/symbolsymbola/symbol*) can be changed by pressing in a stop pin on the clamp body.
Lock washer for the thrust bolt at the end of the clamping arm.
Temperature range -10°C to +80°C.