Price & Availability | Order No. | Type | Cable length m |
w1 | h1 | l1 | Weight g |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41035.W0001 | Cable | 2 | - | - | - | 75 | |||||||||||||||||||||||||||||||
£ 37.27 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||
41035.W0002 | Cable | 5 | - | - | - | 150 | |||||||||||||||||||||||||||||||
£ 63.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||
41035.W0103 | Bracket | - | 40 | 35 | 55 | 60 | |||||||||||||||||||||||||||||||
£ 183.16 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Sensor and mounting bracket: steel, zinc plated complete with inductive sensor
M 8x1.
Cable: angled connector with cable permanently injection moulded on. Silicone-free, halogen-free, gold plated contacts. IP68 rated in accordance to IEC529.
Monitors the closed position of a toggle clamp and enables their integration into fixture/application monitoring systems.
Sensor monitor can be used on both sides for horizontal toggle clamp nos. 41000.W0003, 41030.W0003 and 41000.W0103, and only on one side for horizontal toggle clamp with safety latch no. 41000.W0003.
Temperature range: 0°C to 60°C.
Sensing bracket 41035.W0103 can be integrated into your monitoring system using cables 41035.W0001 or W0002 and can be rewired either PNP or NPN (see circuit diagram below).
Order toggle clamp separately.