Position Sensor
manual toggle clamps
Units | Price/unit after discount | Applied Discount |
1 | £ 51.96 | 0% |
5 | £ 49.36 | 5% |
10 | £ 46.76 | 10% |
20 | £ 44.17 | 15% |
Units | Price/unit after discount | Applied Discount |
1 | £ 51.96 | 0% |
5 | £ 49.36 | 5% |
10 | £ 46.76 | 10% |
20 | £ 44.17 | 15% |
Steel, zinc plated. Complete with two clamping screws no. 45060 and hexagon screw.
With this supporting arm there is the option of clamping either two small workpieces or one large workpiece at two points. See table below for suitable toggle clamps.
Temperature range -10°C to +80°C.