Levelling Feet are height adjustable supports for equipment, machinery and storage units such as racking. Our heavier duty versions are ideal for use in warehouse environments, made from either reinforced polyamide plastic or stainless steel for extra durability. The threads of our Levelling Feet have varying degrees of tolerance, allowing for up to 30° of articulation in the feet depending on the product. We highly recommend looking at our freely available data sheets to make sure you find the right one for your application.
We offer free CAD files for our Levelling Feet products to help you save time planning the racking, partitioning and mezzanine flooring for your warehouse.
Levelling feet with anti-slip pad. Feet are made from reinforced polyamide and the bolt galvanised steel. Thread allows for up to 30° articulation of the foot.
Heavy duty stainless steel (AISI 304 with AISI 316 available on request) with a rubber grip pad (70 Shore A). Thread bolt allows for 30° articulation of the foot.
Steel bodied machine mount with silver zinc plated thread and anti-slide cavity in its rubber pad (65 - 70 Shore A)
Levelling Feet are an ideal solution for safe mezzanine flooring in warehouses, providing the stability you need for safe and seamlessly aligned raised flooring.
When it comes to warehouse storage racking height you need to ensure safety and security on uneven surfaces. As the threads of our Levelling Feet allow for actuation of up to 30°, depending on the product, you can ensure safety across differing floor heights in your warehouse.
Whether you need wire partitions for additional storage or solid walls for office space, partitions need to be correctly levelled for long term use. Our easy to install Levelling Feet will help you create partitioned areas where you need them.