Standard Machine Mounts
| Price & Availability | CAD | Article | d1 | h1 | d2 | l1 | Load range kgf | ||||||||||||||||||
| 34900.W0048 | 48 | 23 | M 8 | 40 | 0-80 | ||||||||||||||||||||
£ 4.48 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 48 h1 23 d2 M 8 l1 40 Load range
kgf 0-80 | |||||||||||||||||||||||||
| 34900.W0060 | 60 | 25 | M10 | 83 | 50-120 | ||||||||||||||||||||
£ 10.32 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
d1 60 h1 25 d2 M10 l1 83 Load range
kgf 50-120 | |||||||||||||||||||||||||
| 34900.W0075 | 75 | 30 | M12 | 90 | 80-150 | ||||||||||||||||||||
£ 13.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 75 h1 30 d2 M12 l1 90 Load range
kgf 80-150 | |||||||||||||||||||||||||
| 34900.W0090 | 90 | 33 | M12 | 90 | 120-300 | ||||||||||||||||||||
£ 20.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 90 h1 33 d2 M12 l1 90 Load range
kgf 120-300 | |||||||||||||||||||||||||
| 34900.W0105 | 105 | 38 | M16 | 110 | 250-500 | ||||||||||||||||||||
£ 25.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 105 h1 38 d2 M16 l1 110 Load range
kgf 250-500 | |||||||||||||||||||||||||
| 34900.W0125 | 125 | 45 | M16 | 110 | 400-800 | ||||||||||||||||||||
£ 29.09 per unit (click for quantity discounts) Ready to despatch 24 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 125 h1 45 d2 M16 l1 110 Load range
kgf 400-800 | |||||||||||||||||||||||||
| 34900.W0150 | 150 | 55 | M16 | 110 | 600-1000 | ||||||||||||||||||||
£ 47.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 150 h1 55 d2 M16 l1 110 Load range
kgf 600-1000 | |||||||||||||||||||||||||
| 34900.W0170 | 170 | 57 | M16 | 110 | 1000-1600 | ||||||||||||||||||||
£ 62.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 170 h1 57 d2 M16 l1 110 Load range
kgf 1000-1600 | |||||||||||||||||||||||||
| 34900.W0187 | 187 | 70 | M20 | 115 | 1400-2400 | ||||||||||||||||||||
£ 123.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 187 h1 70 d2 M20 l1 115 Load range
kgf 1400-2400 | |||||||||||||||||||||||||
| 34900.W0210 | 210 | 75 | M20 | 115 | 2000-3500 | ||||||||||||||||||||
£ 103.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 210 h1 75 d2 M20 l1 115 Load range
kgf 2000-3500 | |||||||||||||||||||||||||
Steel body with silver zinc plated thread. Synthetic rubber pad (65-70 Shore A) with anti-slide cavity.
Suitable for machinery with low frequency vibrations and for irregular floors.