Price & Availability | Order No. | Insert driver | Type | l | w | lh | ts max. |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A4221.AW0010 | 4mm Double Bit | Rod Control | 57.5 | 30 | 23 | 2 | |||||||||||||||||||||||||||||||||||||
£ 11.90 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
A4221.AW0020 | Triangle 8 | Rod Control | 57.5 | 30 | 23 | 2 | |||||||||||||||||||||||||||||||||||||
£ 11.90 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
A4221.AW0030 | Square 7 | Rod Control | 57.5 | 30 | 23 | 2 | |||||||||||||||||||||||||||||||||||||
£ 11.90 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
A4221.AW0310 | 4mm Double Bit | Cam Control | 57.5 | 30 | 16 | 2 | |||||||||||||||||||||||||||||||||||||
£ 7.38 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
A4221.AW0320 | Triangle 8 | Cam Control | 57.5 | 30 | 16 | 2 | |||||||||||||||||||||||||||||||||||||
£ 7.38 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
A4221.AW0330 | Square 7 | Cam Control | 57.5 | 30 | 16 | 2 | |||||||||||||||||||||||||||||||||||||
£ 7.38 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
A4221.AW0340 | Square 8 | Cam Control | 57.5 | 30 | 16 | 2 | |||||||||||||||||||||||||||||||||||||
£ 7.38 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Panel: black PA.
Insert: die cast zinc, bright chrome-plated
Cam and rod: white zinc plated steel. Type one: rod control system.
Type two: cam control.
Not Supplied: CAM nor Key: order separately.
Order cam and key separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Keys: see A0102.
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Ideal for electrical cabinets & enclosures with max. panel thickness of 2mm.