Price & Availability | CAD | Order No. | Body finish | Handle | a | b | lh | ||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A1181.AW0110 | Chrome Plated | Black Plastic | 28 | 20 | 18 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 4.05 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
A1181.AW0210 | Black Coated | Black Plastic | 28 | 20 | 18 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 4.05 per unit (click for quantity discounts)
Ready to despatch 35 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
A1181.AW0510 | Black Plastic | Black Plastic | 28 | 20 | 18 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 3.13 per unit (click for quantity discounts)
Ready to despatch 19 Need more? Please call us.
|
Body: die cast zinc.
Handle: black plastic (PA6).
Not supplied: CAM - order separately.
Order cam separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Wing actuates lock, and also acts as a knob/handle. Quarter-turn opening or closing.
Sold subject to pack quantity.