Units | Price/unit after discount | Applied Discount |
1 | £ 5.03 | 0% |
20 | £ 4.53 | 10% |
50 | £ 4.28 | 15% |
100 | £ 3.77 | 25% |
500 | £ 3.27 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 5.03 | 0% |
20 | £ 4.53 | 10% |
50 | £ 4.28 | 15% |
100 | £ 3.77 | 25% |
500 | £ 3.27 | 35% |
Body: black powder coated zinc or polyamide.
Handle: polyamide, black.
Fitted with sealing gasket to achieve IP54 rating.
Sealing washer: rubber.
Not supplied: CAM nor KEY - order separately.
Order cam and key separately.
Cams: see suitable cam A0203 (steel), A0210 (stainless). Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Suitable for panel thickness 1-6mm.