Price & Availability | CAD | Order No. | Type | Body finish | Key type | d1 | h1 | lh | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A2001.AW0010 | One | Chrome Plated | Keyed Alike | 28.0 | 6 | 20 | ||||||||||||||||||||||||||||||||||||||
£ 3.45 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
A2001.AW0310 | Two | Black Coated | Keyed Alike | 28.0 | 6 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 2.76 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
A2001.AW0320 | Two | Black Coated | Keyed to Differ | 28.0 | 6 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 3.98 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
A2001.AW0330 | Two | Black Coated | Euro | 30.0 | 6 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 3.29 per unit (click for quantity discounts)
Ready to despatch 245 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
A2001.AW0510 | Three | Plastic, Black | Keyed Alike | 28.0 | 6 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 2.73 per unit (click for quantity discounts)
Ready to despatch 69 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
A2001.AW0520 | Three | Plastic, Black | Keyed to Differ | 28.0 | 6 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 2.73 per unit (click for quantity discounts)
Ready to despatch 167 Need more? Please call us.
|
Type one & Two: Body: die cast zinc, finished in chrome plate or black powder coating.
Cylinder lock: die cast zinc, chrome plated.
Type Three: Body: polyamide.
Cylinder lock: die cast zinc, chrome plated.
Supplied with: Keys: two per lock.
Not supplied: CAM - order separately.
Order cam separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Quarter turn opening or closing.
Universal left and right application.
Sold subject to pack quantity.