Price & Availability | Order No. | Key | d1 | h1 | t | lh | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A2003.AW0010 | Keyed Alike | 30.0 | 7.5 | 0,8-1,5 | 18 | |||||||||||||||||||||||||||||||||||||
£ 3.76 per unit (click for quantity discounts)
Ready to despatch 59 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||
A2003.AW0030 | Euro Key | 30.0 | 7.5 | 0,8-1,5 | 18 | |||||||||||||||||||||||||||||||||||||
£ 3.76 per unit (click for quantity discounts)
Ready to despatch 42 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Cylinder lock: die cast zinc, chrome plated.
Order cam and key separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "with projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Suitable for panel thickness 0,8-1,5mm
Keys: see A0102.
Easy snap on fix mounting. Make cut out in panel as shown, and simply push in handle, snap on clips will spring back to securely mount handle.