Units | Price/unit after discount | Applied Discount |
1 | £ 9.87 | 0% |
20 | £ 8.88 | 10% |
50 | £ 8.39 | 15% |
100 | £ 7.40 | 25% |
500 | £ 6.42 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 9.87 | 0% |
20 | £ 8.88 | 10% |
50 | £ 8.39 | 15% |
100 | £ 7.40 | 25% |
500 | £ 6.42 | 35% |
Body & insert: die cast zinc, finished in chrome plate or black powder coating. Fitted with O'ring to provide IP54 rating.
Cylinder lock: die cast zinc, chrome plated. With dust cap to prevent material ingress.
Supplied with: Keys: two per lock.
Not supplied: CAM - order separately.
Order cam separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Quarter turn opening or closing.
Wings act as actuation handle.
Universal left and right.
Sold subject to pack quantity.