Units | Price/unit after discount | Applied Discount |
1 | £ 2.52 | 0% |
20 | £ 2.27 | 10% |
50 | £ 2.14 | 15% |
100 | £ 1.89 | 25% |
500 | £ 1.64 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 2.52 | 0% |
20 | £ 2.27 | 10% |
50 | £ 2.14 | 15% |
100 | £ 1.89 | 25% |
500 | £ 1.64 | 35% |
Body & insert: die cast zinc, pocked black powder coated.
Supplied with: Keys: two per lock.
Cam: zinc plated steel.
For panel thickness 1.5-5mm. Dimensions ch & cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/ height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).