Cam Lock - fixed grip
clip fixing
Units | Price/unit after discount | Applied Discount |
1 | £ 5.05 | 0% |
20 | £ 4.55 | 10% |
50 | £ 4.29 | 15% |
100 | £ 3.79 | 25% |
500 | £ 3.28 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 5.05 | 0% |
20 | £ 4.55 | 10% |
50 | £ 4.29 | 15% |
100 | £ 3.79 | 25% |
500 | £ 3.28 | 35% |
Body: zinc die cast, white zinc plated.
Supplied with: Cam: steel.
Keys: two per lock.
Quarter turn opening or closing. Ideal for use in metal cabinets, drawers and machinery covers etc.
Due to compact size of cam and lock body there is no need to remove cam during installation.
Keyed to differ model has a max. 100 key combinations.