Price & Availability | Order No. | a | b | lh | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A2383.AW0010 | 22.0 | 5.5 | 15.5 | |||||||||||||||||||||||||||||||||||||
£ 3.57 per unit (click for quantity discounts)
Ready to despatch 99 Need more? Please call us.
|
Body & insert: die cast zinc, bright chrome plated.
Fixed grip: zinc.
Supplied with: Nuts, Cam and Keys: two per lock.
Ideal for use in metal cabinets, drawers and machinery covers etc.
Due to compact size of cam and lock body there is no need to remove cam during installation.
Keyed to differ model has a max. 100 key combinations.
Type Three - 90° key rotation, key non-removable when in unlocked position.
Quarter-turn opening. Locks have dust cover.