Units | Price/unit after discount | Applied Discount |
1 | £ 24.08 | 0% |
10 | £ 21.67 | 10% |
20 | £ 20.47 | 15% |
50 | £ 19.26 | 20% |
100 | £ 18.06 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 24.08 | 0% |
10 | £ 21.67 | 10% |
20 | £ 20.47 | 15% |
50 | £ 19.26 | 20% |
100 | £ 18.06 | 25% |
Body: polycarbonate, black.
Magnet and counter plate: steel, nickel plated.
Cable: UL1007 AWG#26, black. Max. cable strength 1Kg.
Magnet has the following electrical properties:
Wattage: 10W
Voltage: 100V DC
Max. load rating: 0.5A DC
Max contact resistance (excl. cable): 0.15 ohm.
Temperature resistance 0 to 60°C.
Type A: Reed switch closes when counter plate and magnet are separated.
Type B: Reed switch opens when counter plate and magnet are separated.
Magnet and Counter Strike enable completion or breaking of electrical circuit of the reed switch, and can be easily incorporated into a lighting or sensor circuit. The magnetic field is NOT powered on/off by any electrical current.