Magnetic Catches
hermetically sealed
Price & Availability | Article | Magnetic force kgf | Finish | l1 | l2 | l3 | l4 | d1 | d2 | d3 | p1 | p2 | h | Weight g | ||||||||||||||||||
E5690.AC0010 | 5 | Ivory | 64 | 46 | 42 | 45 | 24.5 | 21.0 | 24 | 55 | 30 | 7.0 | 48 | |||||||||||||||||||
£ 4.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Magnetic force
kgf 5 Finish Ivory l1 64 l2 46 l3 42 l4 45 d1 24.5 d2 21.0 d3 24 p1 55 p2 30 h 7.0 Weight
g 48 | ||||||||||||||||||||||||||||||||
E5690.AC0012 | 3 | Ivory | 53 | 35 | 31 | 34 | 23.5 | 20.0 | 23 | 44 | 20 | 6.2 | 32 | |||||||||||||||||||
£ 2.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Magnetic force
kgf 3 Finish Ivory l1 53 l2 35 l3 31 l4 34 d1 23.5 d2 20.0 d3 23 p1 44 p2 20 h 6.2 Weight
g 32 | ||||||||||||||||||||||||||||||||
E5690.AC0014 | 1 | Ivory | 43 | 25 | 20 | 24 | 17.0 | 13.5 | 17 | 34 | 13 | 6.0 | 14 | |||||||||||||||||||
£ 1.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Magnetic force
kgf 1 Finish Ivory l1 43 l2 25 l3 20 l4 24 d1 17.0 d2 13.5 d3 17 p1 34 p2 13 h 6.0 Weight
g 14 | ||||||||||||||||||||||||||||||||
E5690.AC0020 | 5 | Black | 64 | 46 | 42 | 45 | 24.5 | 21.0 | 24 | 55 | 30 | 7.0 | 48 | |||||||||||||||||||
£ 4.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Magnetic force
kgf 5 Finish Black l1 64 l2 46 l3 42 l4 45 d1 24.5 d2 21.0 d3 24 p1 55 p2 30 h 7.0 Weight
g 48 | ||||||||||||||||||||||||||||||||
E5690.AC0022 | 3 | Black | 53 | 35 | 31 | 34 | 23.5 | 20.0 | 23 | 44 | 20 | 6.2 | 32 | |||||||||||||||||||
£ 2.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Magnetic force
kgf 3 Finish Black l1 53 l2 35 l3 31 l4 34 d1 23.5 d2 20.0 d3 23 p1 44 p2 20 h 6.2 Weight
g 32 | ||||||||||||||||||||||||||||||||
E5690.AC0024 | 1 | Black | 43 | 25 | 20 | 24 | 17.0 | 13.5 | 17 | 34 | 13 | 6.0 | 14 | |||||||||||||||||||
£ 1.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Magnetic force
kgf 1 Finish Black l1 43 l2 25 l3 20 l4 24 d1 17.0 d2 13.5 d3 17 p1 34 p2 13 h 6.0 Weight
g 14 |
Body: ABS plastic.
Yoke and counter plate: steel.
Magnet: ferrite.
Magnet and Strike supplied together.