Price & Availability | Order No. | Magnetic force kgf |
Movement type | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
E5900.AC0010 | 1 | B - Reed Switch Open | 28 | |||||||||||||||||||||||||||||||||||||
£ 23.28 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||
E5900.AC0020 | 3 | A - Reed Switch Closed | 28 | |||||||||||||||||||||||||||||||||||||
£ 24.08 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||
E5900.AC0030 | 3 | B - Reed Switch Open | 28 | |||||||||||||||||||||||||||||||||||||
£ 22.20 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: polycarbonate, black.
Magnet and counter plate: steel, nickel plated.
Cable: UL1007 AWG#26, black. Max. cable strength 1Kg.
Magnet has the following electrical properties:
Wattage: 10W
Voltage: 100V DC
Max. load rating: 0.5A DC
Max contact resistance (excl. cable): 0.15 ohm.
Temperature resistance 0 to 60°C.
Type A: Reed switch closes when counter plate and magnet are separated.
Type B: Reed switch opens when counter plate and magnet are separated.
Magnet and Counter Strike enable completion or breaking of electrical circuit of the reed switch, and can be easily incorporated into a lighting or sensor circuit. The magnetic field is NOT powered on/off by any electrical current.