Toggle Latches
adjustable, s/s
Price & Availability | CAD | Order No. | Finish | l1 | h | w1 | Ø d1 | Ø d2 | l2 | l3 | l4 | Weight g |
l5 | l6 | l7 | l8 | l9 | Load max. N |
Tension max. N |
w2 | w3 | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0520.AC0004 | Zinc Plated Steel | 138 to 150 | 18 | 52 | 5.2 | 4.1 | 67.5 | 33 | 35 | 110 | 36 | 10 | 68 to 80 | 15 | 5 | 1100 | 2500 | 36 | 19 | ||||||||||||||||||||||||||||||||||||||||||||
£ 2.58 per unit (click for quantity discounts)
Ready to despatch 162 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
J0520.AC0030 | Stainless Steel | 138 to 150 | 18 | 52 | 5.2 | 4.1 | 67.5 | 33 | 35 | 110 | 36 | 10 | 68 to 80 | 15 | 5 | 1100 | 2500 | 36 | 19 | ||||||||||||||||||||||||||||||||||||||||||||
£ 7.01 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Finish | l1 | h | w1 | Ø d1 | Ø d2 | l2 | l3 | l4 | Weight g |
l5 | l6 | l7 | l8 | l9 | Load max. N |
Tension max. N |
w2 | w3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0520.AC0004 | Zinc Plated Steel | 138 to 150 | 18 | 52 | 5.2 | 4.1 | 67.5 | 33 | 35 | 110 | 36 | 10 | 68 to 80 | 15 | 5 | 1100 | 2500 | 36 | 19 |
J0520.AC0030 | Stainless Steel | 138 to 150 | 18 | 52 | 5.2 | 4.1 | 67.5 | 33 | 35 | 110 | 36 | 10 | 68 to 80 | 15 | 5 | 1100 | 2500 | 36 | 19 |
Steel, Fe P02 + P12, UNI5866, zinc plated. Or stainless steel AISI 304, UNI x5crNi.
Supplied with counter strike.
Draw length adjustable through turns of threaded draw rod, giving 12mm length of adjustment.