Toggle Latches
adjustable, s/s
Price & Availability | CAD | Order No. | Finish | l1 | h | w1 | Ø d | l2 | l3 | l4 | Weight g |
l5 | l6 | Load max. N |
Tension max. N |
w2 | w3 | w4 | w5 | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0580.AC0001 | Nickel plated steel | 82 to 94 | 22 | 27 | 3.6 | 72 to 84 | 17.5 | 33 | 100 | 4 | 6 | 1000 | 2000 | 24 | 19 | 14 | 10 | ||||||||||||||||||||||||||||||||||||||||||||
£ 4.22 per unit (click for quantity discounts)
Ready to despatch 272 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Finish | l1 | h | w1 | Ø d | l2 | l3 | l4 | Weight g |
l5 | l6 | Load max. N |
Tension max. N |
w2 | w3 | w4 | w5 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0580.AC0001 | Nickel plated steel | 82 to 94 | 22 | 27 | 3.6 | 72 to 84 | 17.5 | 33 | 100 | 4 | 6 | 1000 | 2000 | 24 | 19 | 14 | 10 |
Steel, Fe P02 + P12, UNI5866, nickel plated.
Supplied with counter strike.
Draw length adjustable through turns of threaded draw rod, giving 12mm length of adjustment.