Toggle Latches
adjustable, s/s
Price & Availability | CAD | Order No. | Finish | l1 | h | w1 | Ø d | l2 | Weight g |
l3 | l4 | l5 | Load max. N |
Tension max. N |
w2 | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0560.AC0004 | Zinc Plated Steel | 88 | 26 | 48.5 | 5.5 | 48 to 60 | 160 | 17 | 31 | 22 | 1500 | 3000 | 26 | ||||||||||||||||||||||||||||||||||||||||||||
£ 4.71 per unit (click for quantity discounts)
Ready to despatch 100 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
J0560.AC0030 | Stainless Steel | 88 | 26 | 48.5 | 5.5 | 48 to 60 | 160 | 17 | 31 | 22 | 1500 | 3000 | 26 | ||||||||||||||||||||||||||||||||||||||||||||
£ 11.30 per unit (click for quantity discounts)
Ready to despatch 90 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Finish | l1 | h | w1 | Ø d | l2 | Weight g |
l3 | l4 | l5 | Load max. N |
Tension max. N |
w2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0560.AC0004 | Zinc Plated Steel | 88 | 26 | 48.5 | 5.5 | 48 to 60 | 160 | 17 | 31 | 22 | 1500 | 3000 | 26 |
J0560.AC0030 | Stainless Steel | 88 | 26 | 48.5 | 5.5 | 48 to 60 | 160 | 17 | 31 | 22 | 1500 | 3000 | 26 |
Steel, Fe P02 + P12, UNI5866, zinc plated. Or stainless steel AISI 304, UNI x5crNi.
Supplied with counter strike.
Draw length adjustable through turns of threaded draw rod, giving 12mm length of adjustment.