Draw Latches
s/s - spring loaded
Price & Availability | CAD | Order No. | Finish | l1 | w1 ±0.5 |
h ±0.5 |
Ø d1 | Ø d2 | l2 | l3 | l4 ±0.5 |
Weight g |
l5 | l6 | l7 ±0.5 |
l8 | l9 | w2 ±0.5 |
w3 | Load max. N |
Tension max. N |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0426.AC0004 | Zinc Plated Steel | 193.5 | 43 | 19 | 5.3 | 4 | 112 | 21.5 | 90 | 190 | 66 | 31.5 | 58.5 | 25.5 | 15 | 30 | 27 | 2000 | 4000 | ||||||||||||||||||||||||||||||||||||||||||||
£ 4.61 per unit (click for quantity discounts)
Ready to despatch 82 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
J0426.AC0030 | Stainless Steel | 193.5 | 43 | 19 | 5.3 | 4 | 112 | 21.5 | 90 | 190 | 66 | 31.5 | 58.5 | 25.5 | 15 | 30 | 27 | 2000 | 4000 | ||||||||||||||||||||||||||||||||||||||||||||
£ 14.67 per unit (click for quantity discounts)
Ready to despatch 80 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Finish | l1 | w1 ±0.5 |
h ±0.5 |
Ø d1 | Ø d2 | l2 | l3 | l4 ±0.5 |
Weight g |
l5 | l6 | l7 ±0.5 |
l8 | l9 | w2 ±0.5 |
w3 | Load max. N |
Tension max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0426.AC0004 | Zinc Plated Steel | 193.5 | 43 | 19 | 5.3 | 4 | 112 | 21.5 | 90 | 190 | 66 | 31.5 | 58.5 | 25.5 | 15 | 30 | 27 | 2000 | 4000 |
J0426.AC0030 | Stainless Steel | 193.5 | 43 | 19 | 5.3 | 4 | 112 | 21.5 | 90 | 190 | 66 | 31.5 | 58.5 | 25.5 | 15 | 30 | 27 | 2000 | 4000 |
Steel, Fe P02 + P12, UNI5866, zinc plated. Or stainless steel AISI 304, UNI x5crNi.
Supplied with counter strike. Features a spring pin locking system, pin must be depressed for the toggle latch to be released.