Price & Availability | CAD | Order No. | Glass thickness mm |
Finish | Load capacity 2 hinges kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
T2200.AC0010 | 5 to 8 | Satin Nickel | 15 | ||||||||||||||||||||||||||||||||||||||
£ 117.56 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||
T2200.AC0020 | 5 to 8 | Chrome | 15 | ||||||||||||||||||||||||||||||||||||||
£ 113.38 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||
T2200.AC0030 | 5 to 8 | Gold | 15 | ||||||||||||||||||||||||||||||||||||||
£ 143.16 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Hinge body: brass, in nickel, chrome or gold finish.
Glass adj. roller: polyamide, black.
Bushes & spacers: rubber, black.
For door thickness 5 to 8mm. Horizontally adjustable by 2,5mm.
Max. door size-
600w x 700h x 8mm thick
Max. door weight-
15Kg per hinge pair.
Please note, you will need to drill holes in the glass in order to fit these hinges.
Spacers are supplied to accommodate different glass door thicknesses;
5mm glass use 3 spacers
6mm glass use 2 spacers
8mm glass no spacers required.