Glass Door Hinges
inset type - s/s
Units | Price/unit after discount | Applied Discount |
1 | £ 4.35 | 0% |
5 | £ 4.13 | 5% |
10 | £ 3.92 | 10% |
20 | £ 3.70 | 15% |
50 | £ 3.26 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 4.35 | 0% |
5 | £ 4.13 | 5% |
10 | £ 3.92 | 10% |
20 | £ 3.70 | 15% |
50 | £ 3.26 | 25% |
Hinge Body: Steel, black finish
Support: Polypropylene (PP), black finish
Screw: Steel, black finish
Socket: Polyamide (PA), black finish
Please use in pairs. Can not be used seperately.
Left: For left-lower/right-upper
Right: For right-lower/left-upper
Door width: Max. 450
Door Height: Max. 700
Glass Thickness: 4,5
Door Weight: Max. 4kg/pair
T2400.AW0010 and T2400.AW0020 should be used with the socket.