Paddle Latches
push to close - slam
Units | Price/unit after discount | Applied Discount |
1 | £ 6.01 | 0% |
20 | £ 5.41 | 10% |
50 | £ 5.11 | 15% |
100 | £ 4.51 | 25% |
500 | £ 3.91 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 6.01 | 0% |
20 | £ 5.41 | 10% |
50 | £ 5.11 | 15% |
100 | £ 4.51 | 25% |
500 | £ 3.91 | 35% |
Body and Handle: Polyamide plastic (PA), black.
Cylinder lock: die cast zinc, chrome plated.
Supplied with: Keys: two per lock.
Easy snap on fix mounting. Make cut out in panel as shown, and simply push in handle, snap on clips will spring back to securely mount handle.
Attach multi-point latching rods (A0303) to achieve two-point latching of cupboards, cabinets or enclosures.
Suitable for panel thickness 1 - 1.5mm.