Swing Handles
with rod control
Body & Handle: polyamide (PA), black.
Cylinder lock: die cast zinc, chrome plated.
Rod Control Mechanism: die cast zinc.
Supplied with: Keys: two per lock.
Not supplied: Rods: order separately.
Suitable for two point latching.
Not suitable for three point latching.
Rods & Guides: A0303, A0321, A0325.
Suitable for panel thickness 1 - 2mm.