Ceiling Hanger
Steel
Units | Price/unit after discount | Applied Discount |
1 | £ 9.39 | 0% |
10 | £ 8.45 | 10% |
20 | £ 7.98 | 15% |
50 | £ 7.51 | 20% |
100 | £ 6.57 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 9.39 | 0% |
10 | £ 8.45 | 10% |
20 | £ 7.98 | 15% |
50 | £ 7.51 | 20% |
100 | £ 6.57 | 30% |
Steel anti-corrosive zinc plated, with rubber (50 shore A) cylinder.
These units are designed for installations where objects are suspended from ceilings. The spring in the body provides good anti-vibration properties.
Select the damper corresponding to the load to be carried per unit.
These hanger can be used for fans, distribution pipes, ducts and acoustic ceilings.