Ceiling Hanger
Steel
Price & Availability | Order No. | d1 | w1 | h1 | d2 | d3 | d4 | h2 | h3 | h4 | l1 | Load range kgf |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61934.W0030 | M 6 | 40 | 55.03 | M 6 | 30 | 18 | 46.3 | 38 | 30 | 40 | 8-30 | |||||||||||||||||||||||||||||||||||||||||||
£ 8.76 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
61934.W0060 | M 6 | 40 | 55.03 | M 6 | 30 | 18 | 46.3 | 38 | 30 | 40 | 25-60 | |||||||||||||||||||||||||||||||||||||||||||
£ 4.82 per unit (click for quantity discounts)
Ready to despatch 77 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
61934.W0100 | M 8 | 55 | 76.40 | M 8 | 40 | 16 | 68.0 | 43 | 34 | 55 | 40-100 | |||||||||||||||||||||||||||||||||||||||||||
£ 23.51 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
61934.W0150 | M 8 | 55 | 76.40 | M 8 | 40 | 16 | 68.0 | 43 | 34 | 55 | 80-150 | |||||||||||||||||||||||||||||||||||||||||||
£ 19.20 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel anti-corrosive zinc plated, with rubber (50 shore A) cylinder.
These units are designed for installations where objects are suspended from ceilings. The spring in the body provides good anti-vibration properties.
The metal hanger is designed to cope with loads up to 1000kg.
Select the damper corresponding to the load to be carried per unit.
These hanger can be used for fans, distribution pipes, ducts and acoustic ceilings.