Ceiling Hanger
Steel
Units | Price/unit after discount | Applied Discount |
1 | £ 8.76 | 0% |
10 | £ 7.88 | 10% |
20 | £ 7.45 | 15% |
50 | £ 7.01 | 20% |
100 | £ 6.13 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 8.76 | 0% |
10 | £ 7.88 | 10% |
20 | £ 7.45 | 15% |
50 | £ 7.01 | 20% |
100 | £ 6.13 | 30% |
Steel anti-corrosive zinc plated, with rubber (50 shore A) cylinder.
These units are designed for installations where objects are suspended from ceilings. The spring in the body provides good anti-vibration properties.
The metal hanger is designed to cope with loads up to 1000kg.
Select the damper corresponding to the load to be carried per unit.
These hanger can be used for fans, distribution pipes, ducts and acoustic ceilings.