Units | Price/unit after discount | Applied Discount |
1 | £ 67.44 | 0% |
3 | £ 64.07 | 5% |
5 | £ 60.70 | 10% |
10 | £ 57.32 | 15% |
Units | Price/unit after discount | Applied Discount |
1 | £ 67.44 | 0% |
3 | £ 64.07 | 5% |
5 | £ 60.70 | 10% |
10 | £ 57.32 | 15% |
Pressure moulded aluminium, GD Al Si dCu 3.
Snap-lock type-
with snap lock in both extended and retracted position.
Pull-back type-
with spring retraction from extended to retracted position.
Front or rear mounting possible. Natural finger profiling within the hinged handle. Can also be used for lifting in the retracted position.
Minimum stress resistance 500N.
Collapsible tray handles are of contemporary design and can be used wherever durability and styling are required.