Rest Pads
round - rear fixing
Units | Price/unit after discount | Applied Discount |
1 | £ 9.93 | 0% |
10 | £ 8.94 | 10% |
15 | £ 8.44 | 15% |
25 | £ 7.94 | 20% |
50 | £ 6.95 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 9.93 | 0% |
10 | £ 8.94 | 10% |
15 | £ 8.44 | 15% |
25 | £ 7.94 | 20% |
50 | £ 6.95 | 30% |
Stainless steel (AISI 630), hardened to HRc 43-46.
Can be used as rest pads, stops, supports etc in jigs and fixtures.
Can be fastened from rear using appropriate bolt, or alternatively via use of a differential screw. Note installation recommendations in technical diagram.