Adj. Self Aligning Pad
threaded bolt
Units | Price/unit after discount | Applied Discount |
1 | £ 63.88 | 0% |
10 | £ 57.49 | 10% |
15 | £ 54.30 | 15% |
25 | £ 51.10 | 20% |
50 | £ 44.72 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 63.88 | 0% |
10 | £ 57.49 | 10% |
15 | £ 54.30 | 15% |
25 | £ 51.10 | 20% |
50 | £ 44.72 | 30% |
Body: steel, hardened to HRc 43/46, black oxide finish.
Ball: M2 high speed steel, hardened to HRc 60/62.
Viton o-ring holds ball in place and prevents ingress of other material.
These adjustable self-aligning pads serve as stops, supports and thrust elements in jigs and fixtures. They can also be fitted to existing workholding elements.
Use low-profile hexagon nut (DIN 439B) for adjustment and securing if required.