Units | Price/unit after discount | Applied Discount |
1 | £ 7.13 | 0% |
10 | £ 6.42 | 10% |
20 | £ 6.06 | 15% |
50 | £ 5.70 | 20% |
100 | £ 5.35 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 7.13 | 0% |
10 | £ 6.42 | 10% |
20 | £ 6.06 | 15% |
50 | £ 5.70 | 20% |
100 | £ 5.35 | 25% |
Steel type-
Body: heat treated steel, 1200 +/-100 N/mm².
Ball: ball bearing steel, hardened.
Stainless steel type-
Body: stainless steel 1.4305 (AISI 303).
Ball: stainless steel, hardened.
For thrust screws secured against turning - see no. 34000/X34000#26 or 34002. For clamping, tightening or supporting surfaces that are not exactly parallel.
* stated load capacity relate to steel version only.
Ball not secured against rotation, it is possible for the flat faced ball to flip and expose the spherical face of the ball.