Clamping Pins
with span compensation
Units | Price/unit after discount | Applied Discount |
1 | £ 41.70 | 0% |
10 | £ 37.53 | 10% |
20 | £ 35.45 | 15% |
50 | £ 33.36 | 20% |
100 | £ 29.19 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 41.70 | 0% |
10 | £ 37.53 | 10% |
20 | £ 35.45 | 15% |
50 | £ 33.36 | 20% |
100 | £ 29.19 | 30% |
Pin: stainless steel 1,4305 (AISI 303).
Handle: thermoplastic PA 6, grey.
Spring: stainless steel.
Pressing = unlocking & fixing.
Releasing = locking and simultaneous clamping.
Temperature resistance: -30°C to +80°C.
Locks and simultaneously clamps thin walled plates, with clamping distance of up to 5mm. Applications in welding work, protection of covers and to close doors.
For lanyards & retaining cables see part no. 33250.