Price & Availability | Article | d1 | l1 | d2 | d3 | d4 | l2 | l3 | l4 | l5 unclamped | Location hole tol. H11 | Clamping force max. N | Weight g | ||||||||||||||||||
33180.W0010 | 6 | 0 - 5 | 7.0 | 38 | 17.5 | 5.0 | 30.2 | 11.0 | 3 | 6 | 16 | 19 | |||||||||||||||||||
£ 41.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6 l1 0 - 5 d2 7.0 d3 38 d4 17.5 l2 5.0 l3 30.2 l4 11.0 l5 unclamped 3 Location hole
tol. H11 6 Clamping force
max.
N 16 Weight
g 19 | |||||||||||||||||||||||||||||||
33180.W0012 | 6 | 5 - 10 | 7.0 | 38 | 17.5 | 5.0 | 30.2 | 11.0 | 3 | 6 | 18 | 23 | |||||||||||||||||||
£ 41.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6 l1 5 - 10 d2 7.0 d3 38 d4 17.5 l2 5.0 l3 30.2 l4 11.0 l5 unclamped 3 Location hole
tol. H11 6 Clamping force
max.
N 18 Weight
g 23 | |||||||||||||||||||||||||||||||
33180.W0020 | 8 | 0 - 5 | 9.5 | 38 | 17.5 | 6.5 | 30.2 | 11.0 | 3 | 8 | 16 | 22 | |||||||||||||||||||
£ 42.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 l1 0 - 5 d2 9.5 d3 38 d4 17.5 l2 6.5 l3 30.2 l4 11.0 l5 unclamped 3 Location hole
tol. H11 8 Clamping force
max.
N 16 Weight
g 22 | |||||||||||||||||||||||||||||||
33180.W0022 | 8 | 5 - 10 | 9.5 | 38 | 17.5 | 6.5 | 30.2 | 11.0 | 3 | 8 | 18 | 25 | |||||||||||||||||||
£ 42.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 l1 5 - 10 d2 9.5 d3 38 d4 17.5 l2 6.5 l3 30.2 l4 11.0 l5 unclamped 3 Location hole
tol. H11 8 Clamping force
max.
N 18 Weight
g 25 | |||||||||||||||||||||||||||||||
33180.W0030 | 10 | 0 - 5 | 12.0 | 47 | 23.0 | 8.7 | 36.0 | 11.0 | 4 | 10 | 21 | 45 | |||||||||||||||||||
£ 49.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 l1 0 - 5 d2 12.0 d3 47 d4 23.0 l2 8.7 l3 36.0 l4 11.0 l5 unclamped 4 Location hole
tol. H11 10 Clamping force
max.
N 21 Weight
g 45 | |||||||||||||||||||||||||||||||
33180.W0032 | 10 | 5 - 10 | 12.0 | 47 | 23.0 | 8.7 | 36.0 | 11.0 | 4 | 10 | 23 | 47 | |||||||||||||||||||
£ 49.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 l1 5 - 10 d2 12.0 d3 47 d4 23.0 l2 8.7 l3 36.0 l4 11.0 l5 unclamped 4 Location hole
tol. H11 10 Clamping force
max.
N 23 Weight
g 47 | |||||||||||||||||||||||||||||||
33180.W0040 | 12 | 0 - 5 | 14.0 | 47 | 23.0 | 9.4 | 36.0 | 13.5 | 4 | 12 | 21 | 47 | |||||||||||||||||||
£ 51.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 l1 0 - 5 d2 14.0 d3 47 d4 23.0 l2 9.4 l3 36.0 l4 13.5 l5 unclamped 4 Location hole
tol. H11 12 Clamping force
max.
N 21 Weight
g 47 | |||||||||||||||||||||||||||||||
33180.W0042 | 12 | 5 - 10 | 14.0 | 47 | 23.0 | 9.4 | 36.0 | 13.5 | 4 | 12 | 23 | 54 | |||||||||||||||||||
£ 56.04 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 l1 5 - 10 d2 14.0 d3 47 d4 23.0 l2 9.4 l3 36.0 l4 13.5 l5 unclamped 4 Location hole
tol. H11 12 Clamping force
max.
N 23 Weight
g 54 |
Pin: stainless steel 1,4305 (AISI 303).
Handle: thermoplastic PA 6, grey.
Spring: stainless steel.
Pressing = unlocking & fixing.
Releasing = locking and simultaneous clamping.
Temperature resistance: -30°C to +80°C.
Locks and simultaneously clamps thin walled plates, with clamping distance of up to 5mm. Applications in welding work, protection of covers and to close doors.
For lanyards & retaining cables see part no. 33250.