Units | Price/unit after discount | Applied Discount |
1 | £ 26.87 | 0% |
5 | £ 24.18 | 10% |
10 | £ 22.84 | 15% |
20 | £ 20.15 | 25% |
50 | £ 17.47 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 26.87 | 0% |
5 | £ 24.18 | 10% |
10 | £ 22.84 | 15% |
20 | £ 20.15 | 25% |
50 | £ 17.47 | 35% |
Body: free cutting steel, zinc plated, blue passivated.
Pin: stainless steel, 1.4305 (AISI 303).
Spring: stainless steel, 1.4301 (AISI301).
Grip: thermoplastic PA6, black.
Tamper resistant against unauthorised or accidental actuation.
At start position pin is retracted, when lever is actuated pin protrudes.
Two different types available;
with grip - use key to hold pin in protruding position; pull back grip, turn 90° to engage 'locking' via a deep notch in plunger body.
with safety key - use key to hold pin in protruding position; acuate key (please order seperately) turn 90° to engage 'locking via a deep notch in plunger body.
Lock nuts sold separately See products 65690 and 65692
Grip non-removable.
Spring loads* = statistical average.